37/2CL
Description
HPM double plug base snap including 10A rated for surface mount installation. Robust plastic made. Could be seen through, due to its clear colour. Designed with 3 pins flat, must be installed by an electrician. Great product to be used for residential applications.
- Plug base
- Surface mounting
- 10A double plug base
- 3 pin flat
- Includes snap on base
- Size 111mm dia x 69mm high
- Mounting centres: 84mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Inner Carton | 5 | 9321001375616 |
Outer Carton | 50 | 9321001375623 |
Pallet | 1800 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |