e-catalogue 2024

800FWE

TV mechanism F connector socket 75 Ohm 3.06Ghz white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539016542

Description

HPM TV mechanism 75 ohm allow efficient signal receivinng from retro standard range that suit all kind of interiors. Simple design and made from a durable material. Pal to 'F' connector insert for cable & Pay-TV. Screw Fixing Rear. Ideal for devices such as Satellite , cable TV receiver boxes, High definition televisions, AM/FM radio receiver and police scanners. To be fitted with Excel, Linea, Architectural Metal and Standard ranges. This socket is ideal for residential or commercial applications.

  • TV Mechanism
  • 75 ohm F Connector
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9310539016542
Inner Carton 10 9321001052937 97mmW x 45mmH x 97mmD
Outer Carton 500 9321001474449

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.