e-catalogue 2024

MELQAL15BCN

Nelson - CFL quad tube Bayonet B22 - 15W natural white 5000K 6000h

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Dimensions 50mmW x 150mmH x 50mmD

Description

The Nelson Aladdin series has been designed for maximum light in a compact sized lamp, the quad tubes short profile makes this an ideal replacement for standard GLS light bulbs.

  • Energy Saving CFL for Bayonet Cap (BC) Base
  • Wattage: 15 Watt
  • Great for most applications as its bright without being too glary
  • Colour: Natural
  • Long Life 6,000 Hrs Average Rated Life
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9318416058968 92.0 5060.0
Inner Carton 10 19318416058965 50mmW x 150mmH x 50mmD 0.09 0.09
Outer Carton 50 29318416058962 530mmW x 180mmH x 280mmD 4.78 5.08
Pallet 2400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.