LN777ESBLBL
Description
Designed with fine lines for a shadowless appearance, HPM’s Linea captures the essence of surface beauty
- Low profile of 4mm - blends into wall surfaces
- Rated 10A
- Removable coverplates available in a selection of metallic, earth and bright colours
- Fits into 84mm standard mounting bracket
- Safest standard GPO on the market!
- For extra safety, unique rotating shutters keep outlets closed when not in use
- Child friendly - easier and more practical than safety plugs
- Electrical safety - help keep dust and dirt out of the sockets
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001386179 | |
Inner Carton | 10 | 9321001386186 | 163mmW x 174mmH x 124mmD |
Outer Carton | 120 | 9321001386193 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |