3477
Description
This device allows integration of traditional control devices (switch, pushbutton, etc.) in advanced systems with BUS operating logic. Therefore, it is possible to extend the use of the automation system in rooms where traditional systems are already present or in historic and prestigious environments whereby the complete or partial remaking of the electric system involves heavy masonry work. The old but valuable switch with its no longer compliant wiring can therefore continue to be used with it as the con
- Contact interfaces
- Allow the connection between traditional wiring devices such as switches, time delay switches or external sensors and BUS installation to control
- 2 actuators for single function or 1 actuator for double functions
- 2 independent contacts
- Basic modularity
- To be installed in flush-mounting box
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8012199653136 | 54.0mmW x 60.0mmH x 58.0mmD | 34.0 | |
Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 4.54 |
Documentation
Data Sheets & Others | |
Range Guide | |
Instruction Sheets | |
Approvals |