e-catalogue 2024

05812

Fuse carrier - for domestic cylind cartridge fuse 8.5 x 31.5 mm - 20 A - 1P

Availability No Longer Available
Saleable Location AUS
Base Unit Contents 1

Description

Modular fuse carrier for protection and switching of electrical circuits

  • Domestic fuse carriers
  • With label-holders
  • With insulated carrier class II, padlockable
  • Coupling via supply busbars
  • Shielded terminals capacity 2 x 10 mm²
  • Possibilty to signal indicator blown fuse
  • Fuse not supplied

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 76.0
Inner Carton 10 100mmW x 88mmH x 184mmD 0.78
Outer Carton 100 298mmW x 206mmH x 398mmD 8.19999
Pallet 1000

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.