13320
Description
Low-voltage cylindrical fuse installed in industrial electrical circuits to protect by limitation and Cancellation of fault currents for different equipment. Fuse according to IEC 60269-1 and 2 standards.
- Cylindrical type gG
- Conform to EN 60269-1, IEC 60269-1 and 2
- Veritas approved
- 10 x 38 HRC
- Without indicator
- Rating : 20 Amps
- Voltage ~ : 500 Volts
- Rupture capacity : 100000 Amps
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060133207 | |||
Inner Carton | 10 | 13.0mmW x 80.0mmH x 54.0mmD | 0.78 | ||
Outer Carton | 1500 | 200.0mmW x 197.0mmH x 296.0mmD | 11.92 | ||
Pallet | 27000 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals |