e-catalogue 2024

Description

The Colring cable tie is designed for electrical and electronic cabling, for grouping and attaching low and extra low voltage cables. It is perfectly suited for applications such as automobiles, aeronautics, the pharmaceutical industry, telephony, transport, etc.

  • Colring cable ties with internal teeth 
  • 2.4(W) x 95(L)mm
  • Conform to IEC/EN 62275 (NFC 68-146)
  • Polyamide 6/6 colourless 
  • Blister packed
  • Ø grip capacity Min. : 1.6 mm
  • Ø grip capacity Max. : 18 mm

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 406.0
Inner Carton 1000
Outer Carton 10000
Pallet 450000

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.