52920
Description
- Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP 44 according to IEC 60529
- IK 09: plastic and rubber
- IK 10: metal according to IEC 62262
- Self-extinguishing:
- 850°C (support of active parts) / 960 °C for Prinsinter)
- 650 °C: plastic housing conform to IEC 60695-2-10
- 50°C to + 100°C (- 20°C for Prisinter)
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | |||
Inner Carton | 1 | 92.0mmW x 110.0mmH x 92.0mmD | 261.0 | |
Outer Carton | 12 | 304.0mmW x 125.0mmH x 395.0mmD | 3.432 | |
Pallet | 480 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals |