59327
Description
- IP 55 guaranteed with flap closed on the plug
- IP 55 guaranteed when flap is closed
- IP 66/67 obtained by locking the ring
- Material: plastic
- IK 09
- IK 09In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
- identical single fixing centres
- a design differentiated by using reverse colours.
- Captive slotted connecting screws.
- Captive external screws, stainless steel.
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 1 | 120.0mmW x 117.0mmH x 190.0mmD | 0.69 | |
Outer Carton | 10 | 398.0mmW x 140.0mmH x 598.0mmD | 7.453 | |
Pallet | 50 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals |