59387
Description
- IP 55 guaranteed with flap closed on the plug
- IP 55 guaranteed when flap is closed
- IP 66/67 obtained by locking the ring
- Material: plastic
- IK 09
- In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
- In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
- a design differentiated by using reverse colours.
- Captive slotted connecting screws.
- Captive external screws, stainless steel.
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | |||
Inner Carton | 1 | 128.0mmW x 126.0mmH x 306.0mmD | 1.013 | |
Outer Carton | 5 | 398.0mmW x 140.0mmH x 598.0mmD | 5.599 | |
Pallet | 25 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals |