e-catalogue 2024

59668

HYPRA - IEC industrial MCB protected outlet IP66/67 3P+N+E combination switched socket /McB 3P+N+E 415V a.c. 32A grey

Description

  • Cover integral with the case
  • Power supply of one or several equipment items.
  • Products for distributing power close to equipment.
  • Supply of several current types (amps/volts) for industrial an/or domestic pin configurations.
  • Protection of users and circuits:
  • off load connection and disconnection using units equipped with Prinsinter or locked switch-controlled socket
  • protection by circuit-breaker, residual current circuit-breaker with overload protection (RCBO), residual current circuit-breaker (RCCB),etc..
  • Material: plastic
  • IK: 09
  • IP 44, IP 66/67-55, IP66/67
  • 1 Year Warranty

Volumetrics

Contents
Pallet 10

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.