e-catalogue 2024

Description

Rainshield to use with Sfera modules

  • Sturdy metal alloy construction
  • 2 Wire technology
  • Robust: IP54 / IK07
  • Space for up to 6 Sfera modules to be fitted
  • Horizontal and vertical side by side installation of the modules
  • Minimum protrusion from the wall
  • Protection index IP54
  • Protection index against mechanical impact up to IK 10
  • Protection against UV rays and saline mist
  • Optional rainshield
  • Advanced video functions: Night & Day cameras, wide angle camera
  • Door lock release function: with keypad, with key card reader
  • Inductive loop function and control speech synthesis
  • Easy configuration and maintenance
  • 1 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.