636122
Description
- 6.5 mm wide fingers with a 6 mm spacing
- Accepts up to 6 mm² without breaking side wall finger
- Two pre-scored lines allow removal of fingers 2 m length
- Bump on side wall fingers help cabling
- Rounded fingers prevent injury during cabling
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245066361222 | |||
Outer Carton | 16 | 274.0mmW x 228.0mmH x 2030.0mmD | 22.2 | ||
Pallet | 96 |
Documentation
Data Sheets & Others | |
Approvals |