649103
Description
Legrand DLPlus mini-trunking that is quick and easy to install with the flexibility to reconfigure when necessary. These product offers the distribution, the protection and the derivation of various cables in an electrical installation. Mnay ways of fixing that grants ease of installation & maintenance, and comply with the norm EN 50085-2-1, safety and technical performance. Possibility of adapting removable separations. Hight customization possible according to the specificities of the building site.
- Mini trunking is supplied in 3m length with cover.
- Ideal for TV, data and electrical cabling
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245066491035 | |||
Outer Carton | 60 | 3414971167575 | 135.0mmW x 70.0mmH x 3070.0mmD | 10.2 | |
Pallet | 1260 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |