649104
Description
DLP PVC trunking offers: - the distribution, the protection and the derivation of various cables in an electrical installation. - trunkings, finishing accessories (end, joint of lid, joint of body, interior angle, exterior angle, flat angle, derivation) - all the easy ways/advantages for the installation. - to comply with the norm EN 50085-2-1, safety and technical performance. - a flexibility with the installation and maintenance: Available in length of 2m.
- Mini trunking is supplied in 3m length with cover.
- Ideal for TV, data and electrical cabling
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245066491042 | |||
Outer Carton | 54 | 3414971167599 | 170.0mmW x 85.0mmH x 3050.0mmD | 15.0 | |
Pallet | 2268 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |