e-catalogue 2024

649917

Analogue time switch 24 hour program 20A - no working reserve 4 time switch - 4TB with IP53 enclosure

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245066499178

Description

  • Robust analogue daily and weekly time switch for DIN-Rail mounting, wall mounting and for installation in plastic box (4 terminal version)
  • With manual switch (on/Automatic)
  • Hands can be moved clockwise and counter-clockwise
  • 24 hour - without working reserve
  • 4TB (230V - 50Hz) with IP53 enclosure
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245066499178 125.0mmW x 60.0mmH x 176.0mmD 359.0
Outer Carton 10 3414971591707 265.0mmW x 200.0mmH x 320.0mmD 3.88
Pallet 460

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.