682083
Description
Legrand Emergency light Kit test designed for a surface mount installation or DIN mount. It provides the option to add a Power up time delay function used primarily in installations where discharge lamps are used. Made to avoid black out periods where emergency lights are turned off before discharge lamps reach full brightness after mains power is restored.
- Performs maintenance discharge tests for emergency lighting installations
- Easy to install and connect to existing circuits
- Pre-wired and self-contained
- Keyswitch to activate discharge test
- Suitable for switchboard builders
- Test-in-progress indicator (flashing LED button)
- Provided with 4 pole 20A N/C contactor
- Manual reset test stop button
- Compatible with 8 Channel Lighting Circuit Sensing Module (Cat 682085)
- Conforms to AS2293.1-2005
- All-in-one design, no discrete components
- Ready for use 4mm²Ø input terminal blocks enable loop-in/loop-out of 2.5mm² cables
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9322276820832 | 108mmW x 87mmH x 110mmD |
Documentation
Data Sheets & Others | |
Instruction Sheets |