682085
Description
- 8 phase sensing inputs
- Ability to cascade two modules, effectively sensing up to 16 different circuits
- DIP switches to enable/disable each input
- 4mm²Ø input terminal blocks to enable loop-in/loop-out of 2.5mm² cables
- Compact in size, only 4 DIN rail spaces
- Backwards compatible with models 682303/04
- Conforms to AS/NZ2293.2-1995 and AS2293.1-2005
- Easy to install
- Module size 72mm x 83mm x 66mm
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9322276820856 | 83mmW x 72mmH x 66mmD |
Documentation
Data Sheets & Others | |
Instruction Sheets |