e-catalogue 2024

Description

Actuator for installation in DIN rail distribution boards or switchboards. This device incorporates four independent relays with a common terminal, for the activation of four loads, with local control pushbuttons for each individual load. If two adjoining positions (e.g. PL2 and PL3) are assigned the same configurator, the actuator may set 2 to 4-relays in interlocking mode, for the control of loads such as rolling shutter motors, curtain motors etc. If all PL positions have the same configurator, the actua

  • DIN rail actuators 240 V~ - 50/60 Hz
  • N/O contact
  • 4-output relay for controlling 4 circuits
  • Maximum load per circuit: 6 A resistive load
  • 2 DIN modules
  • 1 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.