e-catalogue 2024

Description

This device allows you to manage scenarios for automation, sound system and temperature control systems which have been created, modified and activated from different devices of the automation system. Up to 16 scenarios may be saved in the scenario module, with up to 100 controls each. The scenarios can also give door entry and video door entry controls for one-family systems to switch on the staircase lights and open the door lock. When installed in extended systems with interface item 03562 in logic expan

  • Scenario module
  • Allows creation of scenarios by linking different functions
  • Up to 16 scenarios
  • 2 DIN modules 17.5 mm
  • 1 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.