e-catalogue 2024

F430/4

Arteor - MyHOME - 4 chanel relay - 2 DIN modules actuator for thermostat 6A

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8012199667706
Item Dimensions 36.0mmW x 31.0mmH x 105.0mmD

Description

By means of internal relays, this device executes the controls received from the control unit or the sensor. It is needed to control loads such as 3-speed fan-coils, motorised valves, pumps and electric radiators. It has four independent relays which can be used to control two distinct loads with ON/OFF function and to control a single load with open/close function. To manage open/close loads the actuator must be configured with the logical interlock of the two relays (see “configuration” section) and conta

  • DIN rail actuators 240 V~ 50/60 Hz
  • Actuator with 4 independent relays
  • For single, double or mixed loads: 6 A resistive, 3 A motorised valves, pumps and fan-coils
  • 2 DIN modules 17.5 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199667706 71.0mmW x 57.0mmH x 110.0mmD 99.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.25

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.