E49
Description
Compact power supply for Temperature control and Automation systems - input 230 Vac, output 27 Vdc - maximum power delivered 600 mA - 2 DIN modules
- Mini power supply
- Input voltage: 230 VA output voltage 27 V DC
- Maximum current supplied: 600mA
- 2 DIN modules
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8012199972817 | 41.0mmW x 89.0mmH x 101.0mmD | 140.0 | |
Outer Carton | 6 | 8012199972824 | 155.0mmW x 130.0mmH x 175.0mmD | 0.98 |
Documentation
Data Sheets & Others | |
Brochures | |
Range Guide | |
Instruction Sheets |