e-catalogue 2024

AR770XMWE

Arteor 770 series - Rocker switch mechanism spring return 2 way 16A 250V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001478065

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • 16AX Spring Return rocker switch
  • Suits any Arteor 770 series frame
  • Changeover, Non Latching
  • Single pole double throw (SPDT)
  • Colour: White
  • Excellent switching action - superior make or break contact
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001478065
Inner Carton 10 3245065719314 97mmW x 45mmH x 97mmD
Outer Carton 100 9321001478058

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.