572015
Description
- Push-buttons 6 A - 250 V~
- 1-way push-button with bell symbol
- 1 module 22.5 x 45 mm
- White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065720150 |
Inner Carton | 5 | 3414971513495 |
Outer Carton | 50 | 3414971513501 |
Pallet | 1200 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |