e-catalogue 2024

572556

Arteor modular - Switch mechanism push button 1 way 6A 250V a.c. with bell symbol 2 module magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065725568
Item Dimensions 45.0mmW x 45.0mmH x 42.2mmD

Description

  • Push-buttons 6 A - 250 V~
  • 1-way push-button with bell symbol
  • 2 modules 45 x 45 mm
  • Magnesium
  • Square Series
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065725568
Inner Carton 5 3414971516557 100.0mmW x 70.0mmH x 173.0mmD 0.2
Outer Carton 50 3414971516564 173.0mmW x 207.0mmH x 500.0mmD 2.36
Pallet 750

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.