572835
Description
- Telephone/Ethernet wiring splitter
- Provide increased security against theft and damage to double connectors
- Provide a rate of 10/100 Mbps
- Multidirectionnal cable entry
- Can be installed in all supports min. depth 35 mm
- Telephone and Ethernet applications marked on the protective cap
- UTP double connector - 8 contacts
- 1 module 22.5 x 45 mm
- Magnesium
- Square version
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065728354 |
Inner Carton | 10 | 3245065728354 |
Outer Carton | 100 | |
Pallet | 500 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |