e-catalogue 2024

HL48S

HL Surface Mount 48 Module Load Centre Enclosure with Neutral and Earth Bars

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001391180
Item Dimensions 318.0mmW x 630.0mmH x 109.0mmD

Description

  • Unique IP2X terminal blocks - can be mounted horizontally
  • Fast installation - quick motion screws
  • Spacious - plenty of room for cabling
  • IP40-IK07 with door
  • IP30-IK05 without door
  • Conform to EN 60439-3
  • Self extinguishing
  • Chassis can be clipped, removed and tipped back to facilitate cabling
  • Equipped with white reversible door
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001391180
Inner Carton 1
Pallet 48

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.