573904
Description
This control is a SCS control, which traditional pushbuttons are replaced by capacitive sensors. Moving the finger close to a sensor is the same as pressing a pushbutton. The device can be used to perform the functions typical of a special SCS control by simply moving a finger close to the surface. It is produced in the 3 module flushmounting version, 6 keys respectively. Each zone corresponding to a key is marked at the centre by a light blue LED. When the user moves a finger close to the zone, its intensi
- Touch control mechanisms
- Basic and special functions
- Control for the activation of 4 scenarios, soft-start and soft-stop of dimmers, sound distribution functions
- 2 module mechanisms
- Can control up to 4 scenarios
- For British standard flush-mounting boxes
- White
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065739046 |
Outer Carton | 10 | 3245065739046 |
Pallet | 111 |
Documentation
Data Sheets & Others | |
Brochures | |
Range Guide | |
Instruction Sheets |