573938
Description
The passive infrared detector is of the volumetric type and is sensitive to the presence of warm bodies. The volume of the protected zone is divided into 14 beams over three levels. The detector has two functioning modes: instantaneous or with impulse
- IR detectors
- Volumetric presence detector with passive infrared rays
- Alarm signal LED with memory
- 8 meters range, 14 bands divided over 3 levels
- Possible activation of auxiliary prealarm channel
- Adjustable IR detector
- Angular opening can be divided from 105°to 0°
- Swivel lens on 2 axes
- 2 module mechanisms
- White
- 12 months warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065739381 |
Inner Carton | 1 | |
Outer Carton | 12 | 13245065739388 |
Pallet | 936 |
Documentation
Data Sheets & Others | |
Range Guide |