e-catalogue 2024

572002

Arteor modular - Switch mechanism push button pac 2 way 6A 250V a.c. with blue LED 1 module white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065720020

Description

  • Push-buttons 6 A - 250 V~
  • 2-way push-button with locator
  • 1 module 22.5 x 45 mm
  • White
  • Square Series
  • Equipped with blue LED
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065720020
Inner Carton 10 3414971513143
Outer Carton 100 3414971513150
Pallet 2000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.