572032
Description
- Push-buttons 6 A - 250 V~
- 2-way push-button with locator
- 2 modules 45 x 45 mm
- White
- Square Series
- Equipped with blue LED
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065720327 |
Inner Carton | 10 | 3414971513617 |
Outer Carton | 100 | 3414971513624 |
Pallet | 1000 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |