572055
Description
- Time delay switches
- Interference suppression conforming to standard EN 55022
- For timer control of a circuit with the following loads: - 1000 W incandescent and halogen 230 VA - 2300 W resistive (heating) - 400 VA fluorescent and ELV halogen
- Adjustable from 25 s to 15 min
- It is possible to install a number of timer switches in parallel on the same circuit
- 2-wire installation in box min. depth 40 mm
- With integrated LED
- 2 modules 45 x 45 mm
- White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065720556 |
Outer Carton | 20 | 3245065720556 |
Pallet | 400 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |