572230
Description
- For energizing a circuit by inserting a key fob Cat. No. 572259 and 572759 or a smart card (access card for a hotel room) Example of use: hotel room power supply only when guest is present
- Time-delay of approx. 30 sec. after card removal
- To be equipped with single pole latching relay Cat. No. 572227 and 572727
- 2 modules 45 x 45 mm
- Key fob switch 230 V
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245065722307 | |||
Inner Carton | 1 | 94.0mmW x 72.0mmH x 100.0mmD | 0.08 | ||
Outer Carton | 20 | 3414970891181 | 263.0mmW x 215.0mmH x 328.0mmD | 1.76 | |
Pallet | 240 |
Documentation
Brochures | |
Instruction Sheets | |
Declaration of Conformity |