e-catalogue 2024

572502

Arteor modular - Switch mechanism push button pac 2 way 6A 250V a.c. with blue LED 1 module magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065725025
Item Dimensions 22.5mmW x 45.0mmH x 42.2mmD

Description

  • Push-buttons 6 A - 250 V~
  • 2-way push-button with locator
  • 1 module 22.5 x 45 mm
  • Magnesium
  • Square Series
  • Equipped with blue LED
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065725025
Inner Carton 10 3414971515369 100.0mmW x 70.0mmH x 173.0mmD 0.31
Outer Carton 100 3414971515376 185.0mmW x 210.0mmH x 505.0mmD 3.51
Pallet 2000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.