572726
Description
- Skirting lights
- With motion detector 100-240 V
- With IR detection cell and LED
- When a person passes, the mechanism detects the presence and lights the obstacle
- The function is equipped with an audible signal that can be disengaged
- 2 modules 45 x 45 mm
- Square version
- Magnesium
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065727265 |
Outer Carton | 20 | |
Pallet | 240 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Approvals |