e-catalogue 2024

574082

Arteor modular - Electronic device skirting light 0.2/1W 230V a.c. 2 module magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065740820

Description

  • Skirting lights
  • 2 modules 45 x 45 mm
  • For installation close to obstacles
  • With LED 230 V - 0.2 or 1 W
  • Square version
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065740820
Outer Carton 20
Pallet 400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.