e-catalogue 2024

AR770IMMGN

Arteor 770 series - Rocker switch mechanism intermediate 2 way 16A 250V a.c. magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001477891

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • 10A intermediate rocker switch
  • Suits any Arteor 770 series frame
  • Allows 2-way and multiway switching
  • Double pole crossover (DPXT)
  • Colour: Magnesium
  • Intermediate Switch Mechanism
  • Excellent switching action - superior make or break contact
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001477891
Inner Carton 10 3245065719840 97mmW x 45mmH x 97mmD
Outer Carton 100 9321001477884

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.