e-catalogue 2024

AR450SMWE

Arteor 770 series - Push button dimmer mechanism Secondary 450VA 240V a.c. white

Saleable Location AUS/NZL
Item Dimensions 21.0mmW x 21.0mmH x 35.0mmD

Description

Legrand push button dimmer mechanism secondary from Arteor range that suits all Arteor plates. For use for use only with a compatible HPM product (For example 450PM Push Button Dimmer or 883M Electronic Push Switch). Create differencet abiance according the the light intensity. A short button press turns the dimmer on and off. When turned on, the dimmer will go immediately to the same brightness level as when it was last turned off. A long button press will cause the dimmer brightness to go up or down.

  • Secondary dimmer control button for 450P range dimmers
  • Attractive push button mechanism
  • One touch on-off, push & hold to ramp up or down
  • 450W rated, compatible with electronic and wirewound transformers
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 3245065719437 163.0mmW x 131.0mmH x 163.0mmD
Outer Carton 100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.