XL250TBL
Description
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 250VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Plate Size: 73 x 117mm
- Mounting Centre: 84mm
- Excel range
- EMC Compliant
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001283973 | 75mmW x 158mmH x 60mmD |
Inner Carton | 3 | 9321001284116 | 130mmW x 77mmH x 200mmD |
Outer Carton | 108 | 9321001284246 | 361mmW x 318mmH x 600mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |