e-catalogue 2024

3496

Arteor - MyHOME - Sound output for touchscreen 3.5'

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 40.3mmW x 40.3mmH x 17.5mmD

Description

Using the 2-wire stereo sound system, this accessory, to be installed in conjunction with 573960 TOUCH SCREENS, can be used for playing the audio files on the server (for example on the PC connected to the local network), or IP audio contents (e.g. streaming radio). By using the RJ45 connection of the TOUCH SCREEN, and connecting this to the local network linked to the PC, servers etc., the TOUCH SCREEN adapter sends the audio files of the various devices towards the sound system.

  • Sound output
  • Sound output for touch screen 3.5'' and 10''
  • Work as a source for sound distribution system
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 27.0mmW x 60.0mmH x 58.0mmD 25.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.45

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.