e-catalogue 2024

Description

  • Grid and plate for archimetal range
  • 3 Gang
  • Mounting Centres 84mm
  • Grid Colour: White
  • Ready to accept any 770 module HPM mechanism
  • 12 months warrranty
  • Cut-out size: 120 x 75 mm
  • Plate dimensions: 138 x 88mm
  • Plate thickness: 1.6mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode
Base Unit 1 9321001392576
Inner Carton 5 9321001481058

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.