e-catalogue 2024

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • 35A rocker switch marked with functional text
  • Suits any Arteor 770 series frame
  • 1 Way & Loop
  • Single pole single throw (SPST)
  • Colour: White
  • Enables easy identification - find the right switch first time, every time on multigang switch plates
  • Clear laser engraving
  • Motor rating M120
  • Engraved 'OVEN'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001392804 97mmW x 45mmH x 97mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.