CD770CXMWE
Description
HPM TV mechanism Cox 75 ohm cable allow efficient signal receiving from retro standard range that suit all kind of interiors. Simple design and made from a durable material. Ideal for devices such as Satellite , cable TV receiver boxes, High definition televisions, AM/FM radio receiver and police scanners. To be fitted with Excel, Linea, Architectural Metal and Standard ranges.
- TV Mechanism
- 75 ohm COAX socket
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- Colour: White
- Cut-out size: 96 x 40 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 164.0mmW x 127.0mmH x 80.0mmD | 16.9 | ||
Inner Carton | 10 | 9310539001371 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 400 | 9321001173649 |
Documentation
Data Sheets & Others |