CDA770/1CXWE
Description
The HPM Architrave Coax connection 1 gang boasts a 75-ohm rating, guaranteeing optimal data reception for TVs, radios, and receiver boxes. With its durable design and adaptable coverplate, it harmonizes with diverse interior aesthetics. Its compact architrave size simplifies installation in confined areas.
- 1 Gang Coax Outlet
- 75 ohm COAX socket
- Plate Size: 114mm x 70mm
- Mounting Centres 84mm
- Colour: White
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539820002 | 174mmW x 163mmH x 124mmD | 20.0 | 26.0 |
Inner Carton | 10 | 9310539001364 | 200mmW x 130mmH x 77mmD | 0.28 | 0.3 |
Outer Carton | 240 | 9321001190745 |
Documentation
Technical Documents |