EC798WE
Description
- Ideal for hotel, gymnasium and other public area installations
- Double safety protection – thermal cut-out and thermal fuse
- Accepts European, British, American and Australian 2 pin plugs
- Double wound isolating transformer
- Max load 22VA
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Paint path - lessens potential damage to walls by providing a small channel for paint ingress
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001401155 | |
Inner Carton | 2 | 9321001403593 | 126.0mmW x 162.0mmH x 83.0mmD |
Outer Carton | 24 | 9321001406037 |
Documentation
Data Sheets & Others | |
Brochures |