CDLNA770/2WEWE
Description
The HPM 2 Gang Architrave Switch CDLNA770/2WEWE is slim and narrow in design, suited for door frames or where size is an issue.
- 2 Gang architrave switch
- 10A 240V a.c.
- Plate Size: 38mm x 100mm
- Mounting Centres 79mm
- Colour: White
- Low 4mm profile
- Cut-out size: 100 x 58 mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001393818 | 115.0mmW x 210.0mmH x 31.0mmD | 50.0 | 55.4 |
Inner Carton | 5 | 9321001394549 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 60 | 9321001395331 |
Documentation
Brochures | |
Declaration of Conformity |