CDLN777XWEMS
Description
Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.
- Double powerpoint with Extra Switch
- Colour: Matt Silver Cover / White Switch
- Mounting Centres 85mm
- Must be installed by a licensed electrician
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001393962 | 100mmW x 210mmH x 25mmD | 104.0 | 109.0 |
Inner Carton | 5 | 9321001394693 | 200mmW x 130mmH x 77mmD | ||
Outer Carton | 60 | 9321001395485 |
Documentation
Brochures | |
Declaration of Conformity |