e-catalogue 2024

EC917WE

Excel Life - Common plate - Buzzer 1 gang 240V a.c. 80dB at 1m white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001400387

Description

  • Suitable for use with an external switch for outdoor applications, a door bell scenario for example
  • Emits a buzzing noise when the appropriate voltage is applied to the terminals
  • Used with a push-button switch
  • Ideal for any ring alert
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001400387
Inner Carton 6 9321001402824 163mmW x 131mmH x 163mmD
Outer Carton 72 9321001405269

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.