EC921WE
Description
- Easy room temperature control, adustable : 5°C to 30°C
- Suitable for regulation of ceiling panel heating and direct floor heating
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001400318 | 110mmW x 170mmH x 30mmD |
Inner Carton | 6 | 9321001402756 | 163mmW x 131mmH x 163mmD |
Outer Carton | 72 | 9321001405191 |